Top Rated Product

Customer Reviews BETA

EZ430-F2013

MSP430 USB Stick Development Tool
Overall Rating:
4.5 out of 5
4.5
 out of 
5
Sort reviews by: Reviews for EZ430-F2013
Review 1 for EZ430-F2013
Rating: 
4 out of 5
4 out of 5
By mansour
Experience: > 30 yrs
Design Phase: Research
Location: Northern California
Great product
Posted on:October 7, 2010
Pros: price, performance
Cons: it is not easy to access the target board.
"I love this kit because it is so easy to use. In terms of software development, compare to other similar kits from other vendors, EZ430 provides better environment for writing and debugging codes.
However I think separating the interface module and the target board in two enclosures would make it easier to use."
Review 2 for EZ430-F2013
Rating: 
4 out of 5
4 out of 5
By theotherme
Experience: > 5 yrs
Design Phase: Research
Location: Kaohsiung,Taiwan
It's a universal kit!
Posted on:September 14, 2010
"fast design for many applications and test tooling."
Review 3 for EZ430-F2013
Rating: 
5 out of 5
5 out of 5
By Nagaraja
Experience: > 1 yr
Design Phase: Design
Location: Bangalore,India
Marvellous Architecture and Design
Posted on:June 22, 2010
Pros: price and reliablity, flexiblity and performance
Cons: none...
"It is a great product for Embedded system developers as this product is very versatile, easy to handle due to USB support using the remarkable spy bi-wire technology and the free compilers like IAR Embedded from TI and also Code Composer Studio 4.0 is totally outstanding....
Since the USB debugging interface and the controller board are detachable there is a wide scope for development of other versions of MC's having a spy bi-wire support.....
Also for power greedy developers, it is a boon to have such a device of really low power consumption with major features like 16MIPS speed, internal clock, watch dog timers, JTAG interface, fully accessible pinouts in the module.....what more do u expect for 20$!!!!!!!
Thank you TI for releasing such a remarkable product at such low price......The student community will really be greatful to you....
"
2 of 2 found this review helpful.
Review 4 for EZ430-F2013
Rating: 
5 out of 5
5 out of 5
By stiriac
Experience: > 30 yrs
Design Phase: Research
Location: Bay area.
Excellent idea and implementation.
Posted on:December 16, 2009
Pros: price and completeness.
Cons: any!
"Although TI targets professional developers and large scale integrators I believe this product was an instant hit in the Academic environment. I mean Universities and students.
Is is easy for a student to get for free a compiler, a Data-Base system or even an O.S. (Linux) to dissect and study but until the "EZ430-F2013" an embedded development environment was out of the possibilities of an regular individual. Today for $20 you get a complete embedded system: IDE, jtag-programmer and the embedded platform itself. This opens wide the doors to the study of embedded systems and for what I can see it was fully embraced.
Bravo TI !
"
7 of 8 found this review helpful.